Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of HGA36050 EU RoHS Declaration

HGA36050 EU RoHS Declaration

Circuit breaker, PowerPacT H, 50A, 3 pole, 600VAC, 18kA, I-Line, thermal magnetic, 80%, ABC

Date: Jan 11 2026 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Number: HGA36050_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
HGA36050_ROHS_DECLARATION_US_en-US.pdf