Our Brands

Schneider Electric USA Website

Welcome to our website.
Image of HOMT1515215 EU RoHS Declaration

HOMT1515215 EU RoHS Declaration

Tandem circuit breaker, Homeline, 2 x 1 pole at 15A, 1 x 2 pole at 15A, 120/240VAC, 10kA AIR, plug in, UL

Date: Aug 29 2025 | Type: Environmental compliance declaration
Languages: English
Document Number: HOMT1515215_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
HOMT1515215_ROHS_DECLARATION_US_en-US.pdf
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.