Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of Powerpact B-Frame Moulded Case Circuit Breakers, Unit Mount, 2P, 440VAC, 15A, 35kA

Powerpact B-Frame Moulded Case Circuit Breakers, Unit Mount, 2P, 440VAC, 15A, 35kA

Date: Apr 06 2018 | Type: Certificate
Languages: English, Korean | Version: 1.0
Document Number: KTC_HV05004-18008A
Perimeter: Generic
Approval Office: KTC
Conformity Information: KC
Country: Korea, South

Files

File Name
KTC_HV05004-18008A_BGF26015.pdf