Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of LC1DT40BL EU RoHS Declaration

LC1DT40BL EU RoHS Declaration

IEC contactor, TeSys Deca, nonreversing, 40A resistive, 4 pole, 4 NO, low consumption 24VDC coil, open style

Date: Sep 26 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Number: LC1DT40BL_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
LC1DT40BL_ROHS_DECLARATION_US_en-US.pdf