RM17_Control_Relay_5A_3D-Simpl

RM17_Control_Relay_5A_3D-Simpl

Release date 20 Nov 2025
Version 1.0
Document ref. RM17_Control_Relay_5A_3D-Simpl
File format DWG (23.4 KB)
File name | Size | Action RM17_Control_Relay_5A_3D-Simpl_2D-back.dwg 23.4 KB
RM17_Control_Relay_5A_3D-Simpl_2D-back.dxf 44.3 KB
RM17_Control_Relay_5A_3D-Simpl_2D-bottom.dwg 59.2 KB
RM17_Control_Relay_5A_3D-Simpl_2D-bottom.dxf 178.7 KB
RM17_Control_Relay_5A_3D-Simpl_2D-front.dwg 39.8 KB
RM17_Control_Relay_5A_3D-Simpl_2D-front.dxf 110.4 KB
RM17_Control_Relay_5A_3D-Simpl_2D-isometric.dwg 97.6 KB
RM17_Control_Relay_5A_3D-Simpl_2D-isometric.dxf 340.2 KB
RM17_Control_Relay_5A_3D-Simpl_2D-left.dwg 30.8 KB
RM17_Control_Relay_5A_3D-Simpl_2D-left.dxf 68.4 KB
RM17_Control_Relay_5A_3D-Simpl_2D-right.dwg 33 KB
RM17_Control_Relay_5A_3D-Simpl_2D-right.dxf 72 KB
RM17_Control_Relay_5A_3D-Simpl_2D-top.dwg 58 KB
RM17_Control_Relay_5A_3D-Simpl_2D-top.dxf 189.9 KB
RM17_Control_Relay_5A_3D-Simpl_3D-simplified.stp 4.7 MB

RM17_Control_Relay_5A_3D-Simpl

Release date 20 Nov 2025
Version 1.0
Document ref. RM17_Control_Relay_5A_3D-Simpl
File format DWG (23.4 KB)
RM17_Control_Relay_5A_3D-Simpl_2D-back.dwg
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-back.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-back.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-bottom.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-bottom.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-front.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-front.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-isometric.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-isometric.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-left.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-left.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-right.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-right.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-top.dwg
File format DWG
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_2D-top.dxf
File format DXF
Release date 20 Nov 2025
Version 1.0
File name RM17_Control_Relay_5A_3D-Simpl_3D-simplified.stp
File format STP