Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of SRT6KRMXLT-IEC+SRT192RMBP - APC Smart-UPS SRT 6000VA Rack Mount 208V IEC + 192V Battery Pack

SRT6KRMXLT-IEC+SRT192RMBP - APC Smart-UPS SRT 6000VA Rack Mount 208V IEC + 192V Battery Pack

Smart UPS On-Line\Package

Date: Oct 08 2014 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Number: SPD_SCUA-9PPJZN_EN

Files

File Name
SCUA-9PPJZN_R0_EN.pdf
SRT6KRMXLT-IEC+SRT192RMBP_-_APC_Smart-UPS_SRT_6000VA_Rack_Mount_208V_IEC_+_192V_Battery_Pack.dwg