XW Pro 6.8/8.5 kW Hybrid Inverter for EMEA and APAC
This document provides detailed information about the Conext XW Pro hybrid inverter designed for residential, small commercial and off-grid applications in EMEA and APAC regions. The inverter offers energy security with high power ratings and surge capability for reliable backup power operation. It features seamless transition to backup power with an integrated high-speed transfer switch, both grid and generator input ports, and flexible configuration options including 230V single phase and 400V three-phase output. The system supports stacking up to 4 units in single phase and 6 units in three-phase configurations. It is compatible with lithium ion and lead acid batteries, supports both DC-coupled and AC-coupled systems, and includes smart energy management features for optimizing energy consumption. The document includes technical specifications covering inverter AC output, charger DC output, AC input parameters, efficiency ratings, physical dimensions, and regulatory approvals. Compatible products include XW PDP (865-1014-01), MPPT charge controllers, and Insight monitoring system.
Note: AI-generated document summary. Please check the original document for detailed information.