Browse FAQs

What are the dimensions and weight for the ATV31HU11M2, ATV31HU15M2, ATV31HU22M3X, ATV31H037N4, ATV31H055N4, ATV31H075N4, ATV31HU11N4, ATV31HU15N4, ATV31H075S6X or ATV31HU15S6X?

Published date: 24 June 2020

Issue:  Dimensions and weight for the ATV31HU11M2, ATV31HU15M2, ATV31HU22M3X, ATV31H037N4, ATV31H055N4, ATV31H075N4, ATV31HU11N4, ATV31HU15N4, ATV31H075S6X or ATV31HU15S6X
 
Product Line:   ATV31
 
Environment:  ATV31HU11M2, ATV31HU15M2, ATV31HU22M3X, ATV31H037N4, ATV31H055N4, ATV31H075N4, ATV31HU11N4, ATV31HU15N4, ATV31H075S6X or ATV31HU15S6X
 
Cause:   
 
Resolution:   This is the size 6 and the dimensions are:
Width = 4.13 inches 105 mm
Height = 5.63 inches 143 mm
Depth = 5.91 inches 150mm
The weight is 2.92 lbs (1.35 kg)


 

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.