Browse FAQs

Standard and Optional Lugs for the I line and Unit Mount Powerpact P and M Frame Circuit Breaker

Published date: 27 August 2019

Issue:
What are the standard and optional lugs for the unit and I line Powerpact P and M frame breaker?

Product Line:
Molded Case Circuit Breaker

Environment:
Powerpact P Frame Breaker

Resolution:
Breaker (3 pole) Wire size and Quantity of wires per lug (Cu/Al) Lug Kit Cat. No. Breaker Fit: Notes
Type Mount Amp 3/0 4/0 250 300 350 400 500 600 750C std or optional Cat. No. per kit Line (ON) Load (OFF)  
                                   
MG, MJ unit 300-800 3 3 3 3 3 3 3     standard AL800M23K 3 ok ok  
MG, MJ unit 300-800 2 2 2 2 2 2 2 2   optional AL800P6K 3 ok ok  
MG, MJ unit 300-800 2 2 2 2 2 2 2 2 2 optional AL800P7K 3 ok ok 750C is COMPACT Aluminum.
MG, MJ unit 300-800 4 4 4 4 4 4 4     optional AL1200P24K 1 ok ok  
MG, MJ I-line 300-800 3 3 3 3 3 3 3     standard AL800M23K 3 na (I-line) ok  
MG, MJ I-line 300-800 2 2 2 2 2 2 2 2   optional AL800P6K 3 na (I-line) ok  
MG, MJ I-line 300-800 2 2 2 2 2 2 2 2 2 optional AL800P7K 3 na (I-line) ok 750C is COMPACT Aluminum.
MG, MJ I-line 300-800 4 4 4 4 4 4 4     optional AL1200P24K 1 na (I-line) ok  
PG, PJ, PK, PL unit 250-800 3 3 3 3 3 3 3     standard AL800M23K 3 ok ok  
PG, PJ, PK, PL unit 250-800         3 3 3 3   optional AL1200P6KU 3 ok (see note) ok (see note) Makes the breaker longer at each end where the lug kit is installed.
PG, PJ, PK, PL unit 250-800 4 4 4 4 4 4 4     optional AL1200P25K 3 ok (see note) ok (see note) Makes the breaker longer at each end where the lug kit is installed.
PG, PJ, PK, PL unit 250-800 3 3 3 3 3 3 3 3 3 optional AL1200P7KU 3 ok (see note) ok (see note) 750C is COMPACT Aluminum. Makes the breaker longer at each end where the lug kit is installed.
PG, PJ, PK, PL unit 250-800 2 2 2 2 2 2 2 2   optional AL800P6K 3 will not fit ok  
PG, PJ, PK, PL unit 250-800 2 2 2 2 2 2 2 2 2 optional AL800P7K 3 will not fit ok 750C is COMPACT Aluminum.
PG, PJ, PK, PL I-line 250-800 3 3 3 3 3 3 3     standard AL800M23K 3 na (I-line) ok  
PG, PJ, PK, PL I-line 250-800 4 4 4 4 4 4 4     optional AL1200P24K 1 na (I-line) ok  
PG, PJ, PK, PL I-line 250-800 2 2 2 2 2 2 2 2   optional AL800P6K 3 na (I-line) ok  
PG, PJ, PK, PL I-line 250-800 2 2 2 2 2 2 2 2 2 optional AL800P7K 3 na (I-line) ok 750C is COMPACT Aluminum.
PG, PJ, PK, PL unit 1000-1200 4 4 4 4 4 4 4     standard AL1200P25K 3 ok ok  
PG, PJ, PK, PL unit 1000-1200 2 2 2 2 2 2 2 2   optional AL800P6K 3 will not fit ok (see note) Lug does not have capacity for 1200A (each 600kcmil is 340A for Al, and 420A for Cu)
PG, PJ, PK, PL unit 1000-1200 2 2 2 2 2 2 2 2 2 optional AL800P7K 3 will not fit ok (see note) 750C is COMPACT Aluminum. Lug does not have capacity for 1200A (each 750kcmil is 385A for Al, and each 600kcmil is 420A for Cu).
PG, PJ, PK, PL unit 1000-1200 3 3 3 3 3 3 3     optional AL800M23K 3 ok (see note) ok (see note) Lug does not have capacity for 1200A (each 500kcmil is 310A for Al, and 380A for Cu)
PG, PJ, PK, PL unit 1000-1200