Browse FAQs

New catalog numbers for AD External Power Supply Modules 24 V DC Kits

Published date: 24 February 2020

Issue:
Replacements for obsolete AD power supply modules

Product Line:
Circuit Breakers

Environment:
Masterpact, Powerpact H J L P R

Resolution: (Not available as of 12/11/19)
Old Module Voltage New Module
685823 24–30 Vdc input LV454440
685824 48/60 Vdc input LV454441
685825 125 Vdc input LV454442
685826 110–130 Vac input LV454443
685827 200–240 Vac input LV454444
685829 380–415 Vac input None

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.