USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

Contactors & Protection Relays

A contactor is a special type of relay used for switching an electrical circuit on or off. Contactors and relays function in very similar way, with the main difference being the loads they are designed to handle. Contactors are used in applications with higher current carrying capacity, typically built for and used in 3-phase applications. Contactors are most commonly used with electric motors and lighting applications. Relays are used for lower current or low voltage switching, more commonly used in single-phase applications. A contactor joins 2 poles together, without a common circuit between them. A relay has a common contact that connects to a neutral position. As the largest selling line of contactors in the world, our TeSys product line provides high reliability with long mechanical and electric life. Select from a complete line of accessories for motor and load control. TeSys contactors and relays are available for both NEMA and IEC applications, and are certified by major standards around the world.

NEMA Contactors and Overload Relays

NEMA contactors are primarily used in North America. With their built-in reserve capacity (which is what enables the same size contactor to be applicable for a wide range of applications), they’re also designed for long life, typically around one million operations. NEMA style contactors typically allow for more maintenance, with certain parts that can be easily replaced when necessary.

Type S Contactors Schneider Eletric Square D Picture

Type S Contactors

Available in NEMA size 00-7. Used to switch heating loads, capacitors, transformers, and electric motors where overload protection is separately provided

View Products
Motor Logic Solid State Overload Relays Schneider Eletric Square D Picture

Motor Logic Solid State Overload Relays

Application Flexibility with a Single Part Number. Motor Logic provides a reliable solid state overload relay that increases application flexibility while reducing installation time and costs.

View Products
TeSys N Contactors

TeSys N Contactors

Combining NEMA robustness and IEC compactness. TeSys N Contactors are available in NEMA Sizes 00-7 for both non-reversing and reversing applications.

Part of TeSys
View Products Launch Product Selector
9065 Thermal Overload Relay

9065 Thermal Overload Relay

NEMA Melting Alloy Thermal Overload Relays. The Class 9065 Thermal overload relay is the most commonly used overload relay in the field.

View Products

IEC Contactors and Overload Relays

IEC style contactors are more application-specific, meaning they’re rated to specific motors and purposes. With IEC contactors, the focus is on performance for the expected life of the equipment under control. And given it’s more modular and component-based, it’s a simple matter to replace any failed component – they typically just snap into a DIN rail-type mounting system in the smaller sizes. IEC in an international standard. You’ll find IEC devices all over Europe and elsewhere in the world.

TeSys T Motor Management System

TeSys T Motor Management System

Advanced motor management system for critical processes. TeSys T is an advanced and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.

Part of TeSys
View Products
TeSys LRD Overload Relays

TeSys LRD Overload Relays

Thermal overload relays up to 140A. TeSys LRD bimetallic overload relays directly mount to TeSys D Contactors to form extremely compact starters.

Part of TeSys
View Products Launch Product Selector
TeSys H Compact Motor Starter

TeSys H Compact Motor Starter

Ultra-compact, multifunctional starter for asynchronous motors. Greater motor starter integration

Part of TeSys
View Products
TeSys D Contactors

TeSys D Contactors

Available up to 150A for AC3 and 200A for AC1 applications. TeSys D contactors are available in 13 contactor ratings for inductive motor applications up to 150 full-load amps and resistive loads up to 200 amps.

Part of TeSys
View Products Launch Product Selector
TeSys F Contactors

TeSys F Contactors

Available up to 800A for AC3 and 2100A for AC1 applications. TeSys F offers high reliability with a long mechanical and electrical life and the most complete line of accessories in the industry.

Part of TeSys
View Products
TeSys K Miniature Contactors

TeSys K Miniature Contactors

Available up to 12A for AC3 and 20A for AC1 applications. TeSys K miniature contactors and overload relays are available in 3 contactor ratings for the USA market for inductive motor applications up to 12 full-load amps and resistive loads up to 20 amps.

Part of TeSys
View Products
TeSys LR2K Overload Relays

TeSys LR2K Overload Relays

Bimetallic overload relays from 0.1 to 14A. LR2K bimetallic overload relays are reliable and directly mount to TeSys K miniature contactors.

Part of TeSys
View Products
TeSys U Combination Motor Starter

TeSys U Combination Motor Starter

Self-protected combination motor starter. TeSys U is a self-protected combination motor starter that is simple to select, simple to install and simple to use.

Part of TeSys
View Products
TeSys LR9 Overload Relays

TeSys LR9 Overload Relays

Electronic Overload Relays from 0.1 to 630 amps. TeSys LR9D and LR9F electronic overload relays provide simple, flexible and reliable motor protection.

Part of TeSys
View Products Launch Product Selector

Definite Purpose Contactors

Definite Purpose Contactors 8910 Schneider Eletric Square D Picture

Definite Purpose Contactors 8910

Available with current ratings from 20-90A. Class 8910 Compact 1 and 2 pole contactors and full size 2, 3, and 4-pole devices

View Products Launch Product Selector

Switches

Type K Manual Switches Schneider Eletric Square D Picture

Type K Manual Switches

Designed for motor applications up to 30A. Provide manual “on-off” control of single- or three-phase AC motors

View Products Launch Product Selector
Type A and B Reversing Drum Switches Schneider Eletric Square D Picture

Type A and B Reversing Drum Switches

Designed for motor rated up to 7½ HP. Designed to start and reverse motors by connecting them directly across-the-line

View Products
Linergy

Linergy "Hot Plug" distribution

Linergy HK. Linergy "Hot Plug" solution range for upgradable and flexible panels.

View Products
Compare products: /