USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

Push Buttons, Switches, Pilot Lights and Joysticks

Our range of push buttons, switches, and pilot lights offer solutions to cover industrial applications for all environments. Explore a large choice of 16, 22, and 30mm push buttons, available in metal and plastic versions. IoT-ready, the Harmony product line includes intelligent, connected products that collect and process data to help you make informed decisions. Ensure safe and easy control of machines with Harmony products.

16mm Push Buttons

Harmony 16 mm XB6/ZB6 Plastic Push Buttons

Harmony 16 mm XB6/ZB6 Plastic Push Buttons

16 mm XB6/ZB6 plastic monolithic and modular push buttons, selector switches, and pilot lights. The Harmony16 mm XB6 push button range is specifically designed for applications where the surface area is restricted. The XB6 range combines simplicity of setup and flexibility and has an IP 65 degree of protection for use in all types of applications.

Part of Harmony
View Products Launch Product Selector

22mm Push Buttons

Harmony™ XB5S Biometric Scanner, 22 mm Bezel

Harmony™ XB5S Biometric Scanner, 22 mm Bezel

22 mm XB5S Biometric Switches scans a person's fingerprint to provide access control. Simple, reliable and secure the Harmony 22 mm biometric switches enable the restriction of access to sensitive zones and machine functions to only authorised personnel with just your fingerprint.

Part of Harmony
View Products
Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Save time, increase productivity and maximize mobility with the Harmony wireless push button. Utilizing wireless technology, the Harmony™ XB5R Wireless push button doesn’t require a battery and is easy to install in both new and existing applications. Now, you no longer need to pass a cable through the machine structure or cable tray to connect the push button to the electrical panel – cutting installation costs up to 20% as compared to traditional wired solutions.

Part of Harmony
View Products Launch Product Selector
Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments

Harmony 22 mm Metal XB4/ZB4 and Plastic XB5/ZB5 Push Buttons for Harsh Environments

Harmony 22 mm XB4/XB5 booted plastic and metal push buttons designed for harsh environments (IP69K rating). Now you can use the Harmony 22 mm Push Button designed for harsh environments. This more rugged line has a boot that is a part of the button itself to add additional robustness to withstand against more corrosive environments. Rated up to IP69K, this button design can stand up to typical chemicals used in washdown applications as well as many outdoor environment.

Part of Harmony
View Products Launch Product Selector
Harmony XB4/ZB4 Metal Push Buttons

Harmony XB4/ZB4 Metal Push Buttons

22 mm XB4/ZB4 metal modular push buttons, selector switches, pilot lights. 22 mm chromium-plated metal bezel push buttons, selector switches and pilot lights connecting to fully metal mounting collar

Part of Harmony
View Products Launch Product Selector
Harmony XB5/ZB5 Plastic Push Buttons

Harmony XB5/ZB5 Plastic Push Buttons

22 mm XB5/ZB5 plastic modular push buttons, selector switches, pilot lights. 22 mm round and square plastic bezel push button selector switches and pilot lights

Part of Harmony
View Products Launch Product Selector
Harmony 22 mm XB7 Monolithic Push Buttons

Harmony 22 mm XB7 Monolithic Push Buttons

22 mm XB7 monolithic plastic push buttons, switches, pilot lights. The 22 mm Harmony XB7 push button range offers a complete line of push buttons, selector switches, key switches, pilot lights, and emergency stops designed to be simpler to use and easier to install than ever before.

Part of Harmony
View Products Launch Product Selector
Harmony K

Harmony K

Ø 16-22 mm cam switches (from 10 to 150A). Cam switches (up to 150A)

Part of Harmony
View Products

30mm Push Buttons

Discover a large choice of 30mm push buttons for industrial applications. Available worldwide in metal and plastic versions, with biometric and wireless options, the Harmony product range meets your needs for safety and simplicity.

Harmony 30 mm 9001 SK  Plastic Push Buttons

Harmony 30 mm 9001 SK Plastic Push Buttons

30 mm plastic pushbuttons, selector switches, pilot lights. 9001SK 30 mm heavy duty plastic push buttons, selector switches, pilot lights, and specialty operators

Part of Harmony
View Products Launch Product Selector
30 mm 9001 KY/SKY enclosures and control stations

Harmony 30 mm 9001KY/SKY Heavy Duty Control Stations

30 mm 9001 KY/SKY enclosures and control stations. Harmony 9001KY and 9001SKY enclosures are available as unassembled enclosures with 30 mm diameter holes or as control stations with installed 9001K or 9001SK operators.

View Details
Harmony 30 mm 9001 K Metal Push Buttons

Harmony 30 mm 9001 K Metal Push Buttons

30 mm metal push buttons, selector switches, pilot lights. 9001K 30 mm heavy duty chromium plated metal push buttons, selector switches, pilot lights, and specialty operators

Part of Harmony
View Products Launch Product Selector
Harmony 9001B Standard-Duty Control Stations

Harmony 9001B Standard-Duty Control Stations

Fully-assembled Control Stations designed for heavy-duty applications. 9001B Control Stations are stainless steel or cast aluminum units with one, two or three product specific operators. Various enclosure options include NEMA 1, flush plate, NEMA 4 and NEMA 7/9.

View Details

Safety Switches

Preventa XY2 SB

Preventa XY2 SB

Two-hand control station. The XY2S two-hand switch enables comfort for a complete individual protection in the most demanding environments

View Products

Footswitches

Heavy Duty 9002 Industrial Foot Switches Schneider Eletric Square D Picture

Heavy Duty 9002 Industrial Foot Switches

Cast metal heavy duty foot switches. Cast metal heavy duty foot switches available as unshielded or with a variety of shielding options

View Products

Joystick Controllers and Controller Stations

Harmony XK

Harmony XK

Joystick controllers and controller stations & desks. Joystick controllers and controller stations & desks

Part of Harmony
View Products
Compare products: /