USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

Relays – Interface, Control and Measurement

Electric relays including control, timer and solid state relays for automation, analog converters, and electromechanical and solid-state interfaces.

General Purpose and Solid State Relays

Zelio Plug-in Relays

Zelio Plug-in Relays

A complete range of general purpose industrial relays, sockets and accessories. Zelio™ plug-in relays optimize design flexibility, expedite installation and simplify maintenance with 8 to 30 A load ratings, multiple contact sets, signature full-feature covers and UL Listing.

Part of Harmony
View Products Launch Product Selector
Zelio Relays Solid State

Zelio Relays Solid State

A complete range of innovative, smart and reliable solid state relays - SSL - SSM - SSP. Zelio Solid State Relays offer slim interfaces (SSL), modular DIN rail (SSM) and panel mount (SSP) solid state relays that provide complete, compact and innovative solution for various 1 & 3 Phase applications likes interfacing, control and load switching.

Part of Harmony
View Products Launch Product Selector
Square D 8501 Type C Open-Frame Power Relays

Square D 8501 Type C Open-Frame Power Relays

Ideally suited for controlling single-phase motors used in robust conditions. Rated up to 40 A, these durable, open-frame construction relays come with optional blowout magnet for DC switching and are UL listed, CSA and CE certified, and RoHS compliant.

View Products
Square D 8501 Type K Relays Schneider Eletric Square D Picture

Square D 8501 Type K Relays

Square D® general purpose relays are suited for use as logic elements and power switching output devices. Square D 8501 K relays are designed for multi-pole switching applications at 240 volts or lower. These relays have industry standard wiring and pin configurations that allow their use as replacements for many similar relays without wiring or hardware modifications. 10 or 15 Ampere Versions.

View Products
Square D® general purpose relays are suited for use as logic elements and power switching output devices. Schneider Eletric Square D Picture

Square D 8501 Type R Relays

Square D® general purpose relays are suited for use as logic elements and power switching output devices. Square D 8501 R relays are suited for use as logic elements and power switching output devices. The short stroke motion of the armature provides long mechanical life required for high speed operation of control systems.

View Products
Square D 8501 Type NR Sockets Schneider Eletric Square D Picture

Square D 8501 Type NR Sockets

Square D 8501 NR sockets are designed for use with plug-in 8501 K and Type R relays, 8430 MPS phase failure relays and 9050 JCK timers. Square D™ general purpose relays are suited for use as logic elements and power switching output devices in material handling, processing, lighting control, HVAC/R and other industrial applications.

View Products

Timers

Zelio Time

Zelio Time

Electronic Timing Relays RE17 - RE22 - REXL - RE48 - RE88867. A timing relay is a component that is designed to time events in industrial automation systems by closing or opening contacts before, during, or after a set timing period. Multi-voltage timers provide timing functionality from 20 ms to 999 hours.

Part of Harmony
View Products Launch Product Selector
A rugged, NEMA timer that is easy to set up and install for manufacturing, conveyance and other industries.

9050 JCK Plug-In Timers

A rugged, NEMA timer that is easy to set up and install for manufacturing, conveyance and other industries. This very complete line of Square D plug-in timers includes the right timer for your application.

View Products

Industrial Relays

Zelio Plug-in Relays

Zelio Plug-in Relays

A complete range of general purpose industrial relays, sockets and accessories. Zelio™ plug-in relays optimize design flexibility, expedite installation and simplify maintenance with 8 to 30 A load ratings, multiple contact sets, signature full-feature covers and UL Listing.

Part of Harmony
View Products Launch Product Selector
Square D NEMA Relay Schneider Eletric Square D Picture

Square D NEMA Relay

Square D® 8501 Type X relays. Square D® 8501 Type X relays combine a rugged, heavy-duty design with modular construction for greater design flexibility.

View Products
TeSys D, K and SK Control Relays

TeSys D, K and SK Control Relays

Industrial miniature and full-size control relays. Available in 2-, 4- and 5-contact configurations featuring unique expandablity up to 11 contacts.

Part of TeSys
View Products

Zelio Logic Smart Relay

Zelio Logic

Zelio Logic

10 to 40 I/O. Smart relays 10 to 40 I/O

View Products Launch Product Selector

Zelio Control & Measurement Relays

Zelio Control

Zelio Control

Monitoring and Control Relays RM17 - RM22 - RM35 - REG. Zelio Control relays monitor and detect abnormal operating conditions concerning phase,current,voltage,frequency,speed,or temperature. The relays inform users of abnormal conditions, and allow them to initiate the necessary corrective actions before serious and costly breakdown can occur.

Part of Harmony
View Products Launch Product Selector

Analog Converter

Zelio Analog

Zelio Analog

Analog converters. Analogue converters and transmitters, for converting sensor signals or electrical measurements into analogue electrical signals which are compatible with control system equipment

Part of Harmony
View Products
Compare products: /