Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Safety Switches & Disconnect Switches

Discover Schneider Electric range of products in safety switches and disconnect switches. From home applications to commercial and industrial, we offer a complete range of safety products and solutions for your protection needs.

Safety Switches

MD50 Switches

Bolt-Loc Type BL and BP Switches

This is a legacy product. Refer to the downloads tab for basic support documentation.

View Details
Interlocked Receptacle Switches

Interlocked Receptacle Switches

Provides electrical connection to heavy-duty portable equipment. The interlock ensure equipment connections cannot be made or broken when the switch is in the "ON" position.. The interlock receptacle switches offer is built upon the robust Heavy Duty Safety Switch platform that has led the industry for over 100 years. These switches are fitted with Appleton Powertite ™, Crouse-Hinds Style 2 Arktite ™ or Hubbellock ™ receptacles. The switches support three-phase four-wire applications. The fourth wire is connected to the switch equipment grounding terminal and is not a solid neutral termination.

View Products
Heavy Duty Safety Switches Schneider Eletric Square D Picture

Heavy Duty Safety Switches

Designed to be tough, reliable and provide exceptional performance in the most grueling conditions. Play a crucial role in today’s commercial and industrial settings, isolate power in daily activities, provide an effective way to interrupt power in an emergency, provide lockout on sight disconnect.

View Products
Launch Product Selector
Double Throw Safety Switches Schneider Eletric Square D Picture

Double Throw Safety Switches

Designed to be tough, reliable and provide exceptional performance in the most grueling conditions. Provide optional standby power connections in accordance with Article 702 of the National Electrical Code, ANSI/NFPA 70 and the CEC. They also have the capability of switching two loads between one power sources. Plays 3 crucial roles in today’s commercial and industrial settings: 1) isolate power in daily activities 2) provide an effective way to interrupt power in an emergency and 3) provide lockout in sight disconnect.

View Products
Launch Product Selector
General Duty Safety Switches Schneider Eletric Square D Picture

General Duty Safety Switches

For residential and light commercial applications. Designed for residential and commercial applications where durability and economy are prime considerations. An excellent choice for disconnecting lighting, air conditioning and appliances. When equipped with fuses, over-current and short circuit protection is provided. Please see the offer safety notice in the Overview section.

View Products
Launch Product Selector
Light Duty Safety Switches Schneider Eletric Square D Picture

Light Duty Safety Switches

Ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages. Designed for residential applications where durability and economy are prime considerations. Typical loads are lighting, air conditioning and appliances. When equipped with fuses, over-current and short circuit protection is also available.

View Products
Launch Product Selector

Operator Mechanisms

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms Schneider Eletric Square D Picture

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Door-mounted, variable-depth operating mechanisms feature heavy duty, all metal construction with trip indication. The Type L door-mounted, variable depth operating mechanisms feature heavy duty and all metal construction. They include trip indication for easy visual identification.

View Products
Variable Depth Circuit Breaker Mechanisms

Variable Depth Circuit Breaker Mechanisms

Suitable for either right or left-hand flange mounting, convertible on the job for flexibility. Variable Depth Mechanisms are designed for installation in custom built control enclosures where main or branch circuit protective devices are required.

View Products
Dual Cable Operating Mechanisms

Dual Cable Operating Mechanisms

Cable Operating Mechanisms allow for a single handle operator to operate two circuit breakers. Cable Operating Mechanisms allow for a single handle operator to operate two circuit breakers.

View Products

Door Closing Mechanisms

Door Closing Mechanisms

Door Closing Mechanisms

The door-closing mechanisms may be used on enclosures with door openings up to 91 inches high. Door Closing Mechanisms are designed for use on single or multi door enclosures.

View Products

Disconnect Switches

TeSys DF and LS1

TeSys DF and LS1

Fuse carriers from 25 A to 125 A, up to 690 V. Short-circuit protection of any low-voltage electric installation: control circuits, transformers, motors, etc.

Part of TeSys
View Products
Launch Product Selector
MD Enclosed Disconnect Switch

MD Enclosed Disconnect Switch

Listed UL 508 switch suitable for use as a motor disconnect. The MD enclosed motor disconnect switch is a listed UL508 switch suitable for use as a motor disconnect. This switch serves as a local on/off switch for a motor when the motor branch circuit protection is provided in a central enclosure.

View Products
Launch Product Selector
Mini- Vario and Vario

Mini- Vario and Vario

UL 508 Manual Motor Control Switches. Mini-Vario™ and Vario™ UL 508 rotary manual motor control switches ranging from 10 to 115 A (UL rated), 12 - 175 (IEC rated) and are suitable for on-load making and breaking of resistive or mixed resistive and inductive circuits where frequent operation is required.

Part of TeSys
View Products
Launch Product Selector
TeSys LK4 Non fusible disconnect switches

TeSys LK4 Non fusible disconnect switches

Non-fusible disconnect switches are compact or standard sized switches that break and make power circuits, on and off loads, and provide safety isolation. The LK4 disconnect switch series offer a wide range of customizable switch combinations ranging from 30 A to 1200 A.

Part of TeSys
View Products
Launch Product Selector
Tesys VLS

Tesys VLS

UL98 and UL60947-4-1 Disconnect Switches. The TeSys VLS offer consist of UL 98 non fusible disconnect switches from 63 to 125A and UL 508 motor disconnect switches from 16 to 60A.

Part of TeSys
View Products
Launch Product Selector
TeSys GS

TeSys GS

Fusible Disconnect Switches from 30 to 800 A. The GS Series with the use of Class CC or J fuses provides exceptional high short circuit protection, up to 200 kA.

Part of TeSys
View Products
Launch Product Selector
UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms Schneider Eletric Square D Picture

UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms

The Type T disconnect switches are designed for control panel installations. UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms are fusible (Class H, K, J, or R fuses), non-fusible, and are designed for control panel installations.

View Products

Support Center

Discover Tools, Calculators, Training and access to Customer Support.

Products A - Z

Browse a list of all Schneider Electric products, including legacy products.