USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
Industrial Automation and Control

Tower Lights and Signaling Units

Signaling devices, including tower lights, beacons and audible alarms, provide operators reliable status indication and voice guidance. Signaling devices alert operators to faults, enabling them to rectify problems more quickly.

Lights/Beacons/Signaling Solutions

Harmony XVC1 100 mm Tower Lights

Harmony XVC1 100 mm Tower Lights

100 mm pre-wired monolithic tower lights. 100 mm pre-wired monolithic tower lights, with steady or flashing lights, LED illumination, with or without buzzer

Part of Harmony
View Products Launch Product Selector
Harmony XVR Rotating Beacon Lights

Harmony XVR Rotating Beacon Lights

84 to 130 mm pre-wired rotating beacon lights. Multiple sizes of prewired rotating beacon lights in many colors, with and without buzzers

Part of Harmony
View Products
Harmony XVS Sirens and Electronic Alarms

Harmony XVS Sirens and Electronic Alarms

Sirens and electronic alarms with multiple tones. Multi-sound sirens have 43 user selectable tones. The electronic alarms have 16 user selectable tones, with adjustable volume.

Part of Harmony
View Products
Harmony XVU 60 mm Tower Lights

Harmony XVU 60 mm Tower Lights

60 mm modular tower lights. 60 mm modular tower lights with steady or flashing lights, LED illumination, with or without buzzer. Programmable light modules and customizable sound modules add to the flexibility of these tower lights.

Part of Harmony
View Products Launch Product Selector
Harmony XVGU 60 mm Tower Lights

Harmony XVGU 60 mm Tower Lights

The XVGU tower light for use with Magelis HMI Offer. Harmony XVGU is a monolithic tower light with USB cable connection, easy to configure and install. User configuration is done on location through Vijeo Designer on Magelis™ HMI devices which also intelligently manages all power and signaling.

View Products
Harmony XVB 70 mm Tower Lights

Harmony XVB 70 mm Tower Lights

70mm beacons and modular tower lights. 70 mm modular beacons and tower lights, with steady or flashing lights, and with incandescent or LED illumination

Part of Harmony
View Products
Harmony XVC4 40 mm Tower Light

Harmony XVC4 40 mm Tower Light

Ø 40 mm pre-wired monolithic tower lights. Ø 40 mm pre-wired monolithic Tower lights

Part of Harmony
View Products Launch Product Selector
Harmony XVC6 60 mm Tower Light

Harmony XVC6 60 mm Tower Light

60 mm pre-wired monolithic tower lights. 60 mm pre-wired monolithic tower lights, with steady or flashing lights, LED illumination, with or without buzzer

Part of Harmony
View Products Launch Product Selector
Compare products: /