USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

Pendant and Control Stations

Pendant stations

Harmony XAC Medium-Duty Pendant Stations

Harmony XAC Medium-Duty Pendant Stations

XAC pendant control stations equipped with 2 to 12 holes using custom 22 mm diameter buttons. Pendant control stations for custom 22 mm push buttons with pre-assembled and un-assembled versions and various hole size options between 2 - 12 holes

Part of Harmony
View Products
Square D 9001 BW Pendant Stations Schneider Eletric Square D Picture

Square D 9001 BW Pendant Stations

The 9001BW pendant is two-button fully-assembled unit for standard hoist applications. 9001 BW Control stations are fully assembled with two product specific operators with single-speed or two-speed options.

View Products
Square D 9001 SKYP Rugged-Duty Pendant Stations Schneider Eletric Square D Picture

Square D 9001 SKYP Rugged-Duty Pendant Stations

Polymeric enclosures accommodate 2 through 10 push button units. Square D, type SKYP series B pendant stations are designed for heavy duty applications. Made of high impact polycarbonate material.

View Details

22mm Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Harmony XAP, XB2 SL 22 mm Push Button Control Stations

Metal control stations for 22 mm metal push buttons (XB4/ZB4 range). Metal control stations with 1 to 12 hole options using the Harmony® 22 mm XB4 Push Button range

Part of Harmony
View Products
Harmony XALD, XALK 22 mm Plastic Control Stations

Harmony XALD, XALK 22 mm Plastic Control Stations

Plastic XALD/XALK control stations and enclosures for 22 mm plastic push buttons (XB5/ZB5 range). Plastic control stations with 1, 2, 3, 4 or 5 hole options using the Harmony® 22 mm XB5 Push Button range

Part of Harmony
View Products

30mm Control Stations

Harmony 9001B Standard-Duty Control Stations

Harmony 9001B Standard-Duty Control Stations

Fully-assembled Control Stations designed for heavy-duty applications. 9001B Control Stations are stainless steel or cast aluminum units with one, two or three product specific operators. Various enclosure options include NEMA 1, flush plate, NEMA 4 and NEMA 7/9.

View Details
30 mm 9001 KY/SKY enclosures and control stations

Harmony 30 mm 9001KY/SKY Heavy Duty Control Stations

30 mm 9001 KY/SKY enclosures and control stations. Harmony 9001KY and 9001SKY enclosures are available as unassembled enclosures with 30 mm diameter holes or as control stations with installed 9001K or 9001SK operators.

View Details

Remote Control Stations

Harmony eXLhoist Industrial Remote Controllers

Harmony eXLhoist Industrial Remote Controllers

Wireless eXLhoist remote control for hoisting & multi-axis machine applications. Harmony eXLhoist industrial wireless remote control allows you to control your load with a single hand and combine easily your movements.

Part of Harmony
View Products
Compare products: /