Schneider Electric USA Website

Welcome to our website.

Select your location

 

GJL Mag-Gard Molded Case Circuit Breakers

Magnetic protection from 3 to 75 A

Part of Pact Series

Instantaneous-trip magnetic-only circuit breakers ranging from 3 to 75 A.

Schneider Eletric Square D Picture
GJL Mag-Gard Molded Case Circuit Breakers
  • Features


    The compact GJL Mag-Gard® instantaneous-trip circuit breaker is magnetic-only for providing short circuit protection of motor circuits. It complies with NEC® when installed as part of a UL Listed combination controller having motor overload protection. It is designed to give reliable and superior performance for control panels or motor control centers on electrical systems up to 600Y/347 Vac.

    Key Features
    • Designed for motor control applications from 3-75A at up to 600Y/347 Vac
    • Mag-Loc™ allows to adjust magnetic trip setting between 3 and 11 times the rated current
    • UL magnetic trip setting tolerances are -20% and +30% from the nominal value
    • Tamper-resistant cover seal provided for trip settings
    • Flexible design and can be used with versatile handle operating mechanisms
    • Extensive selection of snap-in field installable accessories same as the equivalent GJL circuit breaker
    • Available in unit mount construction
    • UL Recognized, CSA, IEC certified
    Product Details:

    GJL36003M01 – 3A, Adj. magnetic trip range 9-33A
    GJL36007M02 – 7A, Adj. magnetic trip range 21-77A
    GJL36015M03 – 15A, Adj. magnetic trip range 45-165A
    GJL36030M04 – 30A, Adj. magnetic trip range 90-330A
    GJL36050M05 – 50A, Adj. magnetic trip range 150-550A
    GJL36075M06 – 75A, Adj. magnetic trip range 225-825A

    Benefits


    Applications

    HVAC
    Control Equipment Panels
    Water Wastewater
    Automotive

Support Center

Discover Tools, Calculators, Training and access to Customer Support.

Where to Buy

Search partners, distributors and integrators in your area.

Products A - Z

Browse a list of all Schneider Electric products, including legacy products.
Compare products: /