Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

PowerLink G3 Remotely Operated Circuit Breakers for Emergency Lighting Circuits

Requires 2-pole spaces

This Product is Obsolete

Powerlink ECB-G3EL circuit breakers relieve much of the burden associated with designing daunting emergency lighting control systems.

Schneider Eletric Square D Picture
PowerLink G3 Remotely Operated Circuit Breakers for Emergency Lighting Circuits
  • Features

    Identifying the proper controls for a lighting system can be a daunting task. Cost, space considerations, energy codes, desired operation, and NEC code compliance must all be considered when specifying a system. Often, controls for emergency lighting systems are also required which further compounds the complexity of the control system.

    Powerlink ECB-G3EL circuit breakers relieve much of the burden associated with designing such control systems. These UL listed circuit breakers provide a means to comply with the requirements of the National Electrical Code, 700.12(E). The circuit breaker contains both a remotely operated switched circuit for controlling the luminaires, and a manually operated unswitched circuit, which provides power to the unit emergency equipment’s charging and detection circuit. Both circuits are electrically tied to the same source via a single common bolt-on connection that receives its supply from the panelboard bus.

    Both circuits of the ECB-G3EL breaker contain a thermal-magnetic trip mechanism that protects their associated conductors from overcurrent. The circuit breaker also provides a common trip function ensuring both circuits will open whenever a fault occurs on either circuit and a common handle tie to ensure that both circuits are manually switched together.

    Features
    • With a 20A handle ratings,  these circuit breakers incorporate the same robust features as other Powerlink ECB-G3 breakers including:
    • Suitable for use on 208Y/120V or 480Y/277V systems
    • Interrupting Ratings: 65kA at 240Vac, 14kA at 480Y/277Vac
    • Maximum Series Connected Ratings: 200KA at 240Vac and 100kA at 480Y/277V
    • Rated Endurance On/Off/On cycles: 200,000 operations
    • Breaker status viewing window for both circuits
    • Auto/manual override selector for the remotely operated circuit
    • UL listed Switch Duty Rated (SWD) and High Intensity Discharge (HID) ratings
    • Lug wire size: (1) #12-8Al, #14-8Cu per circuit, 75°C conductors
    • No breaker pigtails or other externally mounted hardware


    Applications

    • Commercial Buildings
    • Residential Market
    • Commercial Office Buildings

Support Center

Discover Tools, Calculators, Training and access to Customer Support.

Products A - Z

Browse a list of all Schneider Electric products, including legacy products.