Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

ASCO Model 445 Surge Protective Device with Active Surge MonitorTM

120-600VAC | 150-450kA/Phase

The ASCO Model 445 Surge Protective Device is a non-modular, DISCRETE-10 Mode product incorporating the same design platform as the ASCO Model 460; high-energy capable, thermally protected large block MOVs and a similar assortment of accessories. Model 445 is ideal for use in distribution and sub-distribution applications and its non-modular construction allows it to be installed in areas where space is limited. Model 445 is equipped with the latest Active Surge Monitor for voltage monitoring.

ASCO Model 440 Surge Protective Device with Active Surge MonitorTM
  • Features

    • Active Surge Monitor, web-based power quality monitoring
    • Set automatic email notifications to alert up to three separate users with anomalies recorded
    • Ability to monitor voltage at connected panel and track system anomalies such as transients, surges, swells and VTHDs
    • Storage of over 2000 events/reports
    • User configurable alarm thresholds, time/date stamp, duration and magnitude of events offers multiple data points
    • Three access channels - Ethernet, MODBUS TCP or Serial MODBUS
    • Convenient access to present and past event data from any device with internet connection
    • Manage power system with statistical summaries & reporting software
    • Local interface with push button navigation
    • UL 1449 Fourth Edition Listed
    • DISCRETE “10-Mode” design
    • 150kA - 450kA per phase ratings
    • All UL required OCP & Safety
    • Coordination included inside
     - Type 1 SPDs intended for Line or Load Side of Main Disconnect
     - Type 2 SPDs intended for Load Side of Main Disconnect

    • 20kA Inominal
    • 200kA SCCR



    Benefits

    • UL 96A Lightning Protection Master Label compliant (@20kA In)
    • Voltage Specific Design - Highly configurable
    • All MOV suppression elementsmonitored
    • 10 Year Warranty

Support Center

Discover Tools, Calculators, Training and access to Customer Support.

Products A - Z

Browse a list of all Schneider Electric products, including legacy products.