BCS

Backup Control Switch for the XW Pro System

Whole home or partial home backup made easy. When paired with Schneider Electric XW Pro inverters, the Backup Control Switch (BCS) automatically disconnects from the grid during an outage, allowing the system to provide backup power to the home.
BCS Schneider Electric Backup Control Switch for the XW Pro System

Features

Whole home or partial home backup made easy. When paired with Schneider Electric XW Pro inverters, the Backup Control Switch (BCS) automatically disconnects from the grid during an outage, allowing the system to provide backup power to the home.

The Backup Control Switch is used for larger XW Pro systems requiring up to 200 A rated MID or service entrance installation. It is fully integrated with Schneider Electric solar & storage line of products, such as XW Pro hybrid inverters, MPPT charge controllers, and Insight Energy Management.

Benefits

Flexible Installation
  • Whole home backup or subpanel backup with up to 200 A rating
  • Service entrance rated when installed with a main breaker
  • Top or bottom entry for grid input
  • Optional non-backup circuit, making it easy to backup an existing panel and remove select non-critical loads
  • Configurable for export limiting with integrated meter
Reliable
  • Fast 50 ms transfer from grid connected to backup power operation Reliable backup power and load starting performance with the compatible XW Pro inverters
  • Connect up to 4 XW Pro inverters for up to 27 kW continuous and 48 kW peak backup power capability
  • Outdoor rated enclosure
  • 10 year limited warranty

Applications

For Homes
  • Residential Grid-Tied Solar with Backup Power
  • Residential Self-Consumption with Storage
  • Off-Grid Residential Solar Power Systems
  • Residential backup power
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings