SureSeT: Smarter, smaller, stronger medium voltage switchgear
SureSeT is our latest medium voltage (MV) switchgear for ANSI Metal-Clad applications. SureSeT provides a new generation of integrated connectivity you can trust — with space savings and innovative digital control features that enhance a facility’s energy and operational efficiency.
- 24/7 monitoring of equipment health and performance
- 25% smaller installation footprint for space savings
- Tested to 3x normal industry standard (30,000 mechanical operations)
Work smarter
Enhance your facility’s productivity with embedded sensors and connectivity. Scalable features allow you to tailor applications to your needs, with simple access to equipment data using a unique QR code link in front of Every SureSeT section.
Build stronger
Deliver performance with a durable mechanical design. Enjoy up to 5x normal maintenance cycles when using an EcoCare Membership with condition-based monitoring services to reduce total; ownership costs and comply to NFPA 70B.
Benefit from smaller
Gain more space. SureSeT features panel widths of 26”, reducing fixed building costs. Combining a smaller size, a compartmentalized design, and smart technology means you can do much more with less.
SureSeT Product Specifications
- Rated voltage: 5, 15 kV
- Rated frequency: 50/60 Hz
- Rated power frequency withstand voltage: 15 kV
- Rated short-circuit breaking current: 25, 40 kA
- Rated duration of short circuit: 2 s
- Rated normal circuit: 1200, 2000 A
- Rated operation sequences: O-0.3s-CO-15s-CO, O-0.3s-CO-3min-CO, O-3min-CO-3min-CO
- Mechanical endurance: 30,000 operations
SureSeT is an Environment + Energy Leader 'Product of the Year’

SureSeT was awarded for outperforming current alternatives, offering substantial environmental advantages. Additionally, Schneider Electric provides third-party validation of these benefits, demonstrating our confidence in the innovative technology.
Services and Software
EcoCare for Electrical Distribution
SureSeT can be outfitted with an EcoCare Services Membership to help you assure compliance to the latest NFPA 70B code standard. With condition-based maintenance, extend the lifecycle of your equipment, increase uptime and reduce your carbon footprint.
Explore EcoCare Service membershipsEcoStruxure Power
At the core of all the EcoStruxure Power solutions are three interwoven levels of innovation. Continuously communicating in real-time within a cyber-secure environment, they give you complete visibility to optimize your network.
Get the EcoStruxure Power guide
The new generation of MV switchgear by ARC
With a high level of built-in sensing and connectivity, new-generation switchgear is driving advanced controls and analytics. Read ARC’s recommendations on how you can reduce your switchgear's total cost of ownership.

