Cable Pull Switches
Cable pull switches provide for an emergency stop to be signaled at any point along a cable up to 165 feet in length. XY2-CE and XY2-CH cable pull switches provide for an emergency stop to be signaled at any point along a cable up to 165 feet in length. Typical applications include conveyor systems, packaging, textiles, transfer machines, presses, woodworking equipment and paint lines.View Details Gate Gard Switches
The GATE GARD ® Limit Switch is designed to detect that press gates or machine doors are closed before a machine is allowed to cycle. The Gate Gard™ switch is a solid state self-contained limit switch which detects the unique signature of its mating key. The passive key activates the switch without physical contact, allowing the key to approach from almost any angle. Switch to key alignment is non-critical. When properly aligned, the system allows up to a 0.25 inch key-to-switch gap.View Details