ASCO Model 459 – Exterior Circuit Surge Protection Hub
A surge protected hub designed to simplify compliance with Florida Building Code (FBC) while adopting NEC wiring practices. The ASCO Model 459 Exterior Circuit Surge Protection Hub is a surge protected tap box designed to simplify compliance with Florida Building Code (FBC) articles 449.3.15.6 & 450.3.19.5 while adopting the NEC 314.28 wiring practices. Both FBC articles require all exterior electrical circuits to be surge protected with a dedicated SPD. The ASCO device follows proven NEC wiring practices to ensure safe and secure circuit connections for the operational life of the facility.View Details Square D HEPD Home Electronics Protective Device
Protects and provides surge suppression for important items that are not compatible with plug strips Square D Home Electronics Protective Devices (HEPDs) protect and provide surge suppression for important items that are not compatible with plug strips such as washers, dryers, refrigerators, stoves, heating and air conditioning equipment, and lighting.View Products Square D™ SDSA Type SPDs
SDSA type SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system. Square D™ brand Surgelogic™ SDSA products are compact and affordable Surge Protective Devices (SPDs) available in numerous voltage configurations. These SPDs come in single phase and three phase design. SDSA SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system. Their compact design allows surge suppression to be installed adjacent to power panels or directly on sensitive equipment.Part of Square D SurgelogicView Products Surgelogic™ Discrete All Mode
Square D™ Surgelogic™ EML and HWL Surge Protective Devices (SPDs) deliver ten discrete connected modes of protection to meet unique specification Square D™ Surgelogic™ EML and HWL Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The EML is a UL 1449 Type 1 listed device with an internal disconnector. The HWL is a UL 1449 Type 2 listed devices with complimentary UL 1283 listing for EMI/RFI noise attenuation.View Products Surgelogic™ EMA
Square D™ Surgelogic™ EMA Surge Protective Devices (SPDs) deliver specification grade performance for service entrance or critical branch panel applications, in a durable UL/NEMA 1 steel enclosure. Square D™ Surgelogic™ EMA Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The EMA designs are for standard service entrance, distribution panel and critical branch panel installations. The EMA is a UL 1449 Type 1 listed device.Part of Square D SurgelogicView Products Surgelogic™ EMB
Square D™ Surgelogic™ EMB Surge Protective Devices (SPDs) deliver specification grade performance for service entrance or critical branch panel applications, in a durable UL/NEMA 4X enclosure. Square D™ Surgelogic™ EMB Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The EMB designs are for standard service entrance, distribution panel and critical branch panel installations. Optional (suffix "F") EMI/RFI noise attenuation is available with some voltages. The EMB is a UL 1449 Type 1 listed device with optional UL 1283 listing for Type 2 option ("F" suffix).Part of Square D SurgelogicView Products Surgelogic™ EMD
Square D™ Surgelogic™ EMD Surge Protective Devices (SPDs) deliver specification grade performance for service entrance or critical branch panel applications, in a durable UL/NEMA 4 steel enclosure. Square D™ Surgelogic™ EMD Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The EMD designs are for standard or mission critical service entrance or distribution panel installations and include a disconnector switch as a standard feature. The EMD is a UL 1449 Type 1 listed device with optional UL 1283 listing for Type 2 option ("F" suffix).View Products Surgelogic™ HWA
HWA Series are surge suppressors and noise filters in compact and affordable packages which can be installed adjacent to power panels or directly on sensitive equipment in harsh electrical conditions. Square D™ Surgelogic™ HWA Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The HWA designs are for standard distribution panel and branch panel installations, and provide EMI/RFI noise attenuation as a standard feature. The HWA is a UL 1449 Type 2 listed device with complementary UL 1283 listing.Part of Square D SurgelogicView Products Surgelogic™ HWC
Square D™ Surgelogic™ HWC Surge Protective Devices (SPDs) deliver specification grade performance for critical branch panel applications, in a durable UL/NEMA 4X enclosure. Square D™ Surgelogic™ HWC Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. The HWC designs are for standard or mission critical service entrance or distribution panel installations. The HWC is a UL 1449 Type 2 listed device with complementary UL 1283 listing.View Products Surgelogic™ HWG
Square D™ Surgelogic™ HWG Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications. Square D™ Surgelogic™ HWG Surge Protective Devices (SPDs) deliver specification grade performance for critical branch panel applications. This multi-phase surge suppression system provides surge impulse mitigation in a durable UL/NEMA 4X enclosure. These devices are designed to provide high-quality surge suppression for a wide variety of industrial or OEM applications. The HWG is a UL 1449 Type 2 listed device.View Products Surgelogic™ SPDE
Square D™ Surgelogic™ SPDE Series Surge Protective Devices (SPDs) provide robust surge suppression in a rugged UL/NEMA 4X rated enclosure suitable for installing indoors or outdoors. Square D™ Surgelogic™ SPDE Series Surge Protective Devices (SPDs) are in a compact UL/NEMA 4X rated enclosure with flexible mounting options (Bracket, DIN or nipple). Listed to be mounted in Meter-Pak Meter Centers, EZ Mains or other critical equipment. Square D™ Surgelogic™ SPDE Series SPDs provide direct Line to Neutral plus Neutral to Ground suppression at 50,000 peak Amps of surge current rating per phase.View Products