Ranges
9065 Thermal Overload Relay
NEMA Melting Alloy Thermal Overload Relays The Class 9065 Thermal overload relay is the most commonly used overload relay in the field.View Products Class 8965 Definite Purpose Reversing/Hoist Contactors
Available with current ratings from 20-352A Rated to perform in the short periods of jogging experienced in hoist serviceView Products Definite Purpose Contactors 8910
Available with current ratings from 20-90A Class 8910 Compact 1 and 2 pole contactors and full size 2, 3, and 4-pole devicesView Products Motor Logic Solid State Overload Relays
Application Flexibility with a Single Part Number Motor Logic provides a reliable solid state overload relay that increases application flexibility while reducing installation time and costs.View Products Type S Contactors
Available in NEMA size 00-7 Used to switch heating loads, capacitors, transformers, and electric motors where overload protection is separately providedView Products Type S Multipole Lighting Contactors (8903)
UL Listed short-circuit ratings up to 100,000 A Class 8903 Type S multipole lighting contactors are available as electrically held or mechanically held devices and can be ordered as open or installed in numerous types of NEMA rated enclosures with a long list of Factory Order Modification (Form) options. Additionally, they can be ordered as a combination lighting contactor with disconnect switches (fused or non-fused) or PowerPactâ„¢ circuit breakers for short circuit protection and the disconnection operated by a rugged flange mounted handle.View Products