Ranges
9050 JCK Plug-In Timers
A rugged, NEMA timer that is easy to set up and install for manufacturing, conveyance and other industries. This very complete line of Square D plug-in timers includes the right timer for your application.View Products Harmony XPS Safety Modules
Basic and Universal hardwired safety modules Harmony XPS Basic and Universal safety modules are the first choice for managing single safety functions.Part of HarmonyView Products Square D 8501 Type C Open-Frame Power Relays
Ideally suited for controlling single-phase motors used in robust conditions. Rated up to 40 A, these durable, open-frame construction relays come with optional blowout magnet for DC switching and are UL listed, CSA and CE certified, and RoHS compliant.View Products Square D 8501 Type K Relays
Square D® general purpose relays are suited for use as logic elements and power switching output devices. Square D 8501 K relays are designed for multi-pole switching applications at 240 volts or lower. These relays have industry standard wiring and pin configurations that allow their use as replacements for many similar relays without wiring or hardware modifications. 10 or 15 Ampere Versions.View Products Square D 8501 Type R Relays
Square D® general purpose relays are suited for use as logic elements and power switching output devices. Square D 8501 R relays are suited for use as logic elements and power switching output devices. The short stroke motion of the armature provides long mechanical life required for high speed operation of control systems.View Products Square D NEMA Relay
Square D® 8501 Type X relays Square D® 8501 Type X relays combine a rugged, heavy-duty design with modular construction for greater design flexibility.View Products