USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage General Purpose Transformers (Buck Boost Transformers)
Schneider Eletric 1.5S46F Picture

1.5S46F

Green premium brand logo Product Logo
Schneider Eletric 1.5S46F Picture
1.5S46F
Green premium brand logo Product Logo

TRFMR DRY 1PH 1.5KVA 120X240V-16/32V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    830.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Buck and Boost Transformer
    Enclosure Code
    8A
    Enclosure Type
    NEMA 3R
    Insulation Temperature
    356 °F (180 °C)
    Primary Voltage
    120 x 240 V
    Power Rating
    1.5 kVA
    Secondary Voltage
    16/32 V
    Temperature Rise
    115 °C
    Ordering and shipping details
    Category
    16265 - BUCK & BOOST
    Discount Schedule
    PE2
    GTIN
    00785901876458
    Package weight(Lbs)
    17.35 kg (38.24 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 2.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Buck and Boost Transformers Catalog (Version 1.0)
    Description
    This document contains information about specifications, selection criteria, and wiring diagrams for the Buck and Boost Transformer Class 7414.
    Size pdf
    Size 547.4 KB
    Date 3/29/05
    Description
    This document contains information about specifications, selection criteria, and wiring diagrams for the Buck and Boost Transformer Class 7414.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/23/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    Buck And Boost Transformer 1.5 KVA Single Phase 60hz 120 X 240V Primary (Version 1.2)
    Files in document
    dwf
    35.5 KB
    dwg
    169.8 KB
    dxf
    507.4 KB
    pdf
    59.5 KB
    Size zip
    Size 772.1 KB
    Date 1/24/11
    Files in document
    dwf
    35.5 KB
    dwg
    169.8 KB
    dxf
    507.4 KB
    pdf
    59.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Buck & Boost Transformer 120 x 240 V - 16/32 V (Version 02)
    Description
    This bulletin provides installation, operation, and maintenance instructions for the Buck & Boost transformer 120V x 240V - 16/32V.
    Size pdf
    Size 1.8 MB
    Date 7/31/18
    Description
    This bulletin provides installation, operation, and maintenance instructions for the Buck & Boost transformer 120V x 240V - 16/32V.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR DRY 1PH 1.5KVA 120X240V-16/32V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /