Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers
Schneider Eletric 1.5S8F Picture

1.5S8F

Green premium brand logo Product Logo
Schneider Eletric 1.5S8F Picture
1.5S8F
Green premium brand logo Product Logo

TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,558.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    277 V
    Full Capacity Taps
    0
    Secondary Voltage
    120/240 V
    Complementary
    Enclosure Code
    8A
    Phase
    1 phase
    Primary to Secondary Voltage
    277 V 120/240 V
    Power Rating
    1.5 kVA
    temperature rise
    115 °C
    Maximum Height
    8.25 in (209.55 mm)
    width
    8.68 in (220.47 mm)
    depth
    6.56 in (166.62 mm)
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    UL Listed
    CSA
    CULus
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901338321
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    30.1 lb(US) (13.65 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    prp.document.label.format pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/23/09
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    600 V General Purpose Low Voltage Transformers User Guide (Version 00)
    Description
    This user guide provides installation, operation, and and maintenance information for Square D brand indoor/outdoor encapsulated transformers. The general purpose transformers described in this user guide are intended for power, heating, and lighting applications under 600 V.
    prp.document.label.format pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This user guide provides installation, operation, and and maintenance information for Square D brand indoor/outdoor encapsulated transformers. The general purpose transformers described in this user guide are intended for power, heating, and lighting applications under 600 V.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1.5S8F : TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
    Description
    TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1.5S8F : TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
    Description
    TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TRANSFORMER DRY 1PH 1.5KVA 277V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.