USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 1003879A Picture

1003879A

Product Logo
Schneider Eletric 1003879A Picture
1003879A
Product Logo

Meter socket, 200 A, 600 V, 1 PH, ringless, 5 jaws w/o rel, horn, AWG 14 to 2

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    213.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    A ACP closing plate
    Complementary
    meter socket rated current
    200 A
    number of jaws
    5 without jaw release
    bypass type
    Horn bypass
    Phase
    1 phase
    [Ue] rated operational voltage
    <= 600 V AC
    enclosure material
    Steel
    box number
    3R
    electrical connection
    Lugs 0.5" hex
    service feed location
    UG
    OH
    wiring configuration
    3-wire
    device mounting
    Surface
    AWG gauge
    AWG 8...250 kcmil aluminium/copper)line side
    AWG 14...AWG 2 aluminium/copper)service ground
    Environment
    product certifications
    ANSI
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901290032
    Package weight(Lbs)
    4.55 kg (10.03 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 671.4 KB
    Date 3/7/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ Circuit Breaker Meter Mains (Version 1)
    Description
    This bulletin provides instructions for installing and energizing QO™ Circuit Breaker Meter Mains.
    Size pdf
    Size 88.8 KB
    Date 3/27/06
    Description
    This bulletin provides instructions for installing and energizing QO™ Circuit Breaker Meter Mains.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1003879A_ROHS_DECLARATION
    Description
    1003879A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    1003879A_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /