USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 1004884A Picture
Discontinued

1004884A

Product Logo
Schneider Eletric 1004884A Picture
Discontinued
1004884A
Product Logo

METER SOCKET 200AMP UG +OPTIONS

Show more characteristics
1004884A1004884A  has not been replaced. Please contact your customer care center for more information.
  • Price*
    251.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    Solid top
    Complementary
    meter socket rated current
    200 A
    number of jaws
    4 without jaw release
    bypass type
    Horn bypass
    Phase
    1 phase
    [Ue] rated operational voltage
    600 V AC
    enclosure material
    Steel
    box number
    2R
    electrical connection
    Lugs 0.5" hex
    service feed location
    UG
    wiring configuration
    3-wire
    AWG gauge
    AWG 14...AWG 2 aluminium/copper)service ground
    AWG 1/0...350 kcmil aluminium/copper)line side
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039-METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901868538
    Package weight(Lbs)
    14.60 lb(US) (6.622 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) which is known to the State of California to cause cancer and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 671.4 KB
    Date 3/7/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METER SOCKET 200AMP UG +OPTIONS
    Description
    METER SOCKET 200AMP UG +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    METER SOCKET 200AMP UG +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /