USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 1008797 Picture

1008797

Product Logo
Schneider Eletric 1008797 Picture
1008797
Product Logo

METER SOCKET RINGLESS 320A LEVER SOLID

Show more characteristics
  • Price*
    932.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    Solid top
    Complementary
    meter socket rated current
    320 A
    number of jaws
    4 with jaw release
    bypass type
    Lever bypass
    Phase
    1 phase
    [Ue] rated operational voltage
    600 V AC
    enclosure material
    Steel
    electrical connection
    Studs 0.375" hex
    service feed location
    UG
    wiring configuration
    3-wire
    device mounting
    Surface
    AWG gauge
    600 kcmil 1 aluminium/copper)
    350 kcmil 2 aluminium/copper)
    Environment
    product certifications
    UL listed
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039-METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901467915
    Package weight(Lbs)
    38.00 lb(US) (17.237 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Size pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 671.4 KB
    Date 3/7/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METER SOCKET RINGLESS 320A LEVER SOLID
    Description
    METER SOCKET RINGLESS 320A LEVER SOLID
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    METER SOCKET RINGLESS 320A LEVER SOLID
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /