USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 1009618 Picture

1009618

Product Logo
Schneider Eletric 1009618 Picture
1009618
Product Logo

PEDESTAL EXTENSION KIT 18"

Show more characteristics
  • Price*
    138.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Extension accessories
    product or component type
    Pedestal extension kit
    Complementary
    height
    457.20 mm (18 in)
    Ordering and shipping details
    Category
    00039-METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901877554
    Package weight(Lbs)
    12.00 lb(US) (5.443 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 671.4 KB
    Date 3/7/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PEDESTAL EXTENSION KIT 18
    Description
    PEDESTAL EXTENSION KIT 18"
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    PEDESTAL EXTENSION KIT 18"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /