USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 10180 Picture

10180

Schneider Eletric 10180 Picture
10180

Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.57 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    1L
    Length in 18 mm modules
    6
    Complementary
    number of ways
    6 ways 1 L
    poles configuration for 1 way
    1 x 1P
    connection pitch
    0.71 in (18 mm)
    connector type
    tooth
    distance between way
    0.71 in (18 mm)
    insulation
    Insulated
    device presentation
    Uncuttable
    [Ie] rated operational current
    80 A 104 °F (40 °C)
    [Ue] rated operational voltage
    480 V AC 50/60 Hz Ph/Ph
    277 V AC 50/60 Hz Ph/N
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz UL 508
    [Uimp] rated impulse withstand voltage
    12 kVUL 508
    mounting mode
    Horizontal
    mounting location
    Top tunnel type terminals
    9 mm pitches
    12
    width
    4.25 in (108 mm)
    color
    White RAL 9001)
    range compatibility
    Multi 9 C60 C60 UL489
    Environment
    standards
    UL 508
    fire resistance
    1760 °F (960 °C) 30 s ) UL 508
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    03606480385919
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 362.8 KB
    Date 4/28/15
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Multi 9 - comb busbar - 1L - 18 mm pitch - 6 modules - 80A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /