USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 10292 Picture
Discontinued

10292

Product Logo
Schneider Eletric 10292 Picture
Discontinued
10292
Product Logo

LIMIT SWITCH GASKET+BULB+FRAME+SCREWS L

Show more characteristics
1029210292  has not been replaced. Please contact your customer care center for more information.
  • Price*
    92.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22426-LIMIT SWITCHES,TYPE L
    Discount Schedule
    DS1
    Package weight(Lbs)
    1.60 oz (45.359 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /