USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Isolated Power Panels
Schneider Eletric 10H5S21DDI Picture

10H5S21DDI

Product Logo
Schneider Eletric 10H5S21DDI Picture
10H5S21DDI
Product Logo

PANEL OPERATING ROOM ISOLATION 1PH 10KVA

Show more characteristics
  • Price*
    5,654.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Operating room
    Coronary/intensive care
    Complementary
    Line Rated Current
    20 A QO220 8), secondary circuit
    60 A 2P, primary circuit
    device composition
    XR29420 trim panel
    device mounting
    53015BB flush mounting box
    53019BB surface mounting box
    mounting support
    wall
    Phase
    1 phase
    output voltage
    120 V
    primary voltage
    208 V
    rated power in VA
    10 kVA
    secondary voltage
    120 V
    supply
    10XR21 via mains transformer to be ordered separately
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Discount Schedule
    O1
    GTIN
    00785901849513
    Package weight(Lbs)
    50.00 lb(US) (22.680 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PANEL OPERATING ROOM ISOLATION 1PH 10KVA
    Description
    PANEL OPERATING ROOM ISOLATION 1PH 10KVA
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    PANEL OPERATING ROOM ISOLATION 1PH 10KVA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /