Schneider Electric USA Website

Welcome to our website.

Select your location

View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric 10S1FSS Picture

10S1FSS

Green premium brand logo Product Logo
Schneider Eletric 10S1FSS Picture
10S1FSS
Green premium brand logo Product Logo

TRFMR DRY 1PH 10KVA 240X480V-120/240V

Show more characteristics
  • Price*
    4,764.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    240 x 480 V
    Full Capacity Taps
    0
    Secondary Voltage
    120/240 V
    Complementary
    Enclosure Code
    13B
    Phase
    1 phase
    Primary to Secondary Voltage
    240 x 480 V 120/240 V
    Power Rating
    10 kVA
    temperature rise
    115 °C
    height
    374.65 mm (14.75 in)
    width
    247.65 mm (9.75 in)
    depth
    298.45 mm (11.75 in)
    enclosure mounting
    Wall mounted
    enclosure material
    Stainless steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CSA
    CULus
    UL listed
    Ordering and shipping details
    Category
    16277-RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901555490
    Package weight(Lbs)
    165.00 lb(US) (74.843 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Size pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 4/23/09
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    10S1FSS : TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    10S1FSS : TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    10S1FSS : TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    TRFMR DRY 1PH 10KVA 240X480V-120/240V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /