Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers
Schneider Eletric 15T2FSS Picture

15T2FSS

Green premium brand logo Product Logo
Schneider Eletric 15T2FSS Picture
15T2FSS
Green premium brand logo Product Logo

TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7,726.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    480 V delta
    Full Capacity Taps
    2 5 % FCBN
    Secondary Voltage
    208Y/120 V
    Complementary
    Enclosure Code
    14C
    Phase
    3 phase
    Primary to Secondary Voltage
    480 V delta 208Y/120 V
    Power Rating
    15 kVA
    temperature rise
    115 °C
    Maximum Height
    14.75 in (374.65 mm)
    width
    19.1 in (485.14 mm)
    depth
    12.25 in (311.15 mm)
    enclosure mounting
    Wall mounted
    enclosure material
    Stainless steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CSA
    UL Listed
    CULus
    Ordering and shipping details
    Category
    16277 - RESIN LVGP XFMR
    Discount Schedule
    PE2
    GTIN
    00785901121473
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    335 lb(US) (151.95 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    14.10 in (35.814 cm)
    Package 1 width
    15.30 in (38.862 cm)
    Package 1 Length
    19.10 in (48.514 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Resin Encapsulated Low Voltage Transformers Catalog (Version 1.0)
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    prp.document.label.format pdf
    Size 832.9 KB
    Date 4/30/08
    Description
    This document contains wiring diagrams, enclosure diagrams and accessories, application data, and specifications for Sealed, Low Voltage Transformers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/23/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    600 V General Purpose Low Voltage Transformers User Guide (Version 00)
    Description
    This user guide provides installation, operation, and and maintenance information for Square D brand indoor/outdoor encapsulated transformers. The general purpose transformers described in this user guide are intended for power, heating, and lighting applications under 600 V.
    prp.document.label.format pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This user guide provides installation, operation, and and maintenance information for Square D brand indoor/outdoor encapsulated transformers. The general purpose transformers described in this user guide are intended for power, heating, and lighting applications under 600 V.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    15T2FSS : TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
    Description
    TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    15T2FSS : TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
    Description
    TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    TRANSFORMER DRY 3PH 15KVA 480V-208Y/120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.