USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 15XRT22 Picture
Discontinued

15XRT22

Product Logo
Schneider Eletric 15XRT22 Picture
Discontinued
15XRT22
Product Logo

TRANSFORMER X-RAY 3PH 15KVA

Show more characteristics
15XRT2215XRT22  has not been replaced. Please contact your customer care center for more information.
  • Price*
    11,110.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    mounting support
    panel
    Phase
    3 phase
    primary voltage
    208 V
    product destination
    3 phases isolation panel
    rated power in VA
    15 kVA
    secondary voltage
    208 V
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16001-O.R. PANELS NON STOCK
    Discount Schedule
    O1
    Package weight(Lbs)
    225.00 lb(US) (102.058 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /