USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 170AAO92100C Picture

170AAO92100C

Green premium brand logo
Schneider Eletric 170AAO92100C Picture
170AAO92100C
Green premium brand logo

distributed analog output Modicon Momentum - Conformal coating - 4 O - 4..20 mA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Analogue output base
    Complementary
    analogue output number
    4
    data format
    Full 16 bits signed
    analogue output range
    +/- 10 V 12 bits + sign >= 1 kOhm
    4...20 mA 12 bits + sign <= 0.6 kOhm
    maximum load capacitance
    1 µF
    absolute accuracy error
    +/- 0.2 % of full scale +/- 10 V 77 °F (25 °C)
    +/- 0.25 % full scale 4...20 mA 140 °F (60 °C)
    +/- 0.4 % of full scale +/- 10 V 77 °F (25 °C)
    +/- 0.5 % of full scale 4...20 mA 140 °F (60 °C)
    temperature drift
    10 % full scale/°C +/- 10 V 140 °F (60 °C)
    30 % full scale/°C 4...20 mA 140 °F (60 °C)
    update time
    2 ms
    full scale
    10 V +/- 10 V
    2 mA 4...20 mA
    fail state
    Reset to zero
    Hold
    Reset to full scale
    isolation between channels and ground
    500 V AC for 1 minute
    maximum power dissipation in W
    8.5 W
    protection type
    Internal 2 A slow-blow
    output short-circuit protection
    With in voltage circuit
    external power requirement
    +/- 30 V DC
    24 V DC
    permissible common mode voltage
    250 V 47...63 Hz AC between channels to ground
    250 V 47...63 Hz DC
    reverse polarity protection
    Internal
    marking
    CE
    local signalling
    Channel status 4 LEDs
    current consumption
    150 mA 24 V DC actuator
    530 mA 24 V DC base
    module format
    Standard
    height
    4.92 in (125 mm)
    depth
    1.87 in (47.5 mm)
    width
    5.57 in (141.5 mm)
    net weight
    0.47 lb(US) (0.215 kg)
    Environment
    product certifications
    CSA
    UL
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    03595863798166
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Modicon Momentum I/O Base, User Guide (Version 21)
    Certificate
    Date
    Size
    Add to My Documents
    EAC_RUCFRME83B00168_MOMENTUM_DEC2014 (Version 1.0)
    CSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 12/12/18
    Size 395.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard Adapter on a Typical Base
    Dimensions



  • Mounting and Clearance

    Mounting on a Wall



  • Connections and Schema

    External Wiring Diagram



    Internal Pin Connections



Compare products: /