Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Modicon Momentum
Schneider Eletric 170MCI04110 Picture
Discontinued

170MCI04110

Schneider Eletric 170MCI04110 Picture
Discontinued
170MCI04110

Modbus Plus RS485 master communication cable - for Modbus Plus network - 0.3 m

Show more characteristics
170MCI04110  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    Modbus Plus RS485 master communication cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Modbus Plus network
    range compatibility
    Modicon Quantum automation platform
    Modicon Momentum automation platform
    cable length
    0.98 ft (0.3 m)
    Complementary
    electrical connection
    2 male connectors
    Ordering and shipping details
    Category
    18206-MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901762812
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20 MB
    Date 5/15/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /