USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 170NEF11021C Picture

170NEF11021C

Schneider Eletric 170NEF11021C Picture
170NEF11021C

Modicon Momentum - Conformal coating - Modbus Plus communication adaptor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Modbus Plus communication adaptor
    bus manager PLC
    Quantum
    structure type
    Industrial
    communication port protocol
    Modbus Plus
    method of access
    Peer to peer
    Token bus
    transmission rate
    1 Mbit/s
    transmission support medium
    Twisted pair
    Complementary
    topology
    Multidrop, device connecting by extension or tap off cable
    number of devices per segment
    0…31 per segment
    0…63 all segment
    maximum cable distance between devices
    16404.20 ft (5000 m) with repeater
    data format
    984
    fail state
    Full scale value
    Forcing to state zero
    Fallback to zero
    Maintain value
    supply
    From I/O base
    marking
    CE
    local signalling
    Module powered up or communicating (MB + ACT) 1 LED green)
    Communication error network A (ERR A) 1 LED red)
    Communication error network B (ERR B) 1 LED red)
    electrical connection
    1 connector SUB-D 9 for connecting Modbus Plus network
    1 connector SUB-D 9 for redundant Modbus Plus network
    Environment
    product certifications
    UL
    CSA
    protective treatment
    TC
    Conformal coating Humiseal 1A33
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    03595863798579
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    User guide
    Format
    Size
    Date
    Add to My Documents
    170NEF... Series Modbus Plus Communication Adapters (Version 0)
    Description
    These communication adapters can be connected to any TSX Momentum I/O base to create a functional I/O module. They provide direct connection to the Modbus Plus network, enabling a programmable controller to communicate with field devices wired to the I/O base terminals. Data bits are transferred in the 984 format. Model 170 NEF 110 21 provides one Modbus Plus port for single-cable networks. Model 170 NEF 160 21 has two ports for single-cable or dual-cable networks.
    Size pdf
    Size 199.9 KB
    Date 11/1/97
    Description
    These communication adapters can be connected to any TSX Momentum I/O base to create a functional I/O module. They provide direct connection to the Modbus Plus network, enabling a programmable controller to communicate with field devices wired to the I/O base terminals. Data bits are transferred in the 984 format. Model 170 NEF 110 21 provides one Modbus Plus port for single-cable networks. Model 170 NEF 160 21 has two ports for single-cable or dual-cable networks.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)
    Description
    CSA for ordinary locations
    Size PDF
    Size 113.9 KB
    Date 8/11/17
    Description
    CSA for ordinary locations
    Size pdf
    Size 277.3 KB
    Date 2/9/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_MOMENTUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 469.1 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_MOMENTUM_AUG2013 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 87.5 KB
    Date 8/28/13
    Description
    Australian Communications and Media Authority (ACMA)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    170NEF11021C_ROHS_DECLARATION
    Description
    170NEF11021C_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    170NEF11021C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    170NEF11021C_REACH_DECLARATION
    Description
    170NEF11021C_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    170NEF11021C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /