USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 172PNN21022C Picture
Discontinued

172PNN21022C

Schneider Eletric 172PNN21022C Picture
Discontinued
172PNN21022C

Modicon Momentum - Modbus Plus option adaptor - redundant

Show more characteristics
172PNN21022C  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Modbus Plus option adaptor
    number of port
    2
    communication port protocol
    Modbus Plus
    communication port type
    Redundant
    Complementary
    [Us] rated supply voltage
    5 V DC
    input voltage tolerance
    +/- 5 %
    supply
    Via I/O base
    clock drift
    +/- 13 s/day accuracy
    battery type
    Lithium < 30 day after the battery low indication 104 °F (40 °C)
    battery size
    2/3 AA
    battery life
    5 year(s)
    electrical connection
    1 connector D-shell 9 pins for Modbus Plus connection
    material
    Lexan
    marking
    CE
    local signalling
    Communication 1 LED
    current consumption
    700 mA 12 V DC
    height
    0.98 in (25 mm)
    width
    5.63 in (143.1 mm)
    depth
    2.36 in (60.06 mm)
    module format
    Standard
    net weight
    3.00 oz (85.05 g)
    Environment
    dielectric strength
    500 V DC
    standards
    IEC 529
    product certifications
    UL
    NEMA 250 type 1
    CSA
    IP degree of protection
    IP20 IEC 529
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    shock resistance
    +/- 15 gn 11 ms half sine wave acceleration
    vibration resistance
    1 gn 57…150 Hz)
    amplitude of sinusoidal vibration
    0.075 mm 10…57 Hz
    resistance to electrostatic discharge
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    18206-MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    03595863798838
    Package weight(Lbs)
    0.50 lb(US) (0.227 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    171CCC... / 171CCS... M1 Processor Adapter and Option Adapter (Version 10)
    Description
    This manual contains complete information about the Momentum M1 processor adapters, option adapters and Ethernet adapters. It does not contain information about Momentum I/O bases or communication adapters.
    Size pdf
    Size 3.6 MB
    Date 4/1/10
    Description
    This manual contains complete information about the Momentum M1 processor adapters, option adapters and Ethernet adapters. It does not contain information about Momentum I/O bases or communication adapters.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /