Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Low Voltage General Purpose Transformers (Buck Boost Transformers)
Schneider Eletric 1S46F Picture

1S46F

Green premium brand logo Product Logo
Schneider Eletric 1S46F Picture
1S46F
Green premium brand logo Product Logo

TRANSFORMER DRY 1PH 1KVA 120X240V-16/32V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 676.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Buck and Boost Transformer
    Enclosure Code
    7A
    Enclosure Type
    NEMA 3R
    Insulation Temperature
    356 °F (180 °C)
    Primary Voltage
    120 x 240 V
    Power Rating
    1 kVA
    Secondary Voltage
    16/32 V
    Temperature Rise
    115 °C
    Ordering and shipping details
    Category
    16265 - BUCK & BOOST
    Discount Schedule
    PE2
    GTIN
    00785901876328
    Package weight(Lbs)
    24.95 lb(US) (11.32 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    prp.document.label.format pdf
    Size 547.4 KB
    Date 3/29/05
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/23/09
    CAD
    Format
    Size
    Date
    Add to My Documents
    Buck And Boost Transformer 1.0 KVA Single Phase 60hz 120 X 240V Primary (Version 1.2)
    Files in document
    dwf
    35.5 KB
    dwg
    167.5 KB
    dxf
    507.1 KB
    pdf
    59.3 KB
    prp.document.label.format zip
    Size 769.3 KB
    Date 1/24/11
    Files in document
    dwf
    35.5 KB
    dwg
    167.5 KB
    dxf
    507.1 KB
    pdf
    59.3 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 59.8 KB
    Date 10/9/09
    Files in document
    pdf
    26.8 KB
    doc
    33 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1S46F : 1S46F_ROHS_CHINA_DECLARATION
    Description
    1S46F_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    1S46F_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1S46F : 1S46F_ROHS_DECLARATION
    Description
    1S46F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    1S46F_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1S46F : 1S46F_REACH_DECLARATION
    Description
    1S46F_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    1S46F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.