USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Instrument Transformers
Schneider Eletric 203R152 Picture

203R152

Product Logo
Schneider Eletric 203R152 Picture
203R152
Product Logo

TRANSFORMER CURRENT 1500:5 5-1/4 I

Show more characteristics
  • Price*
    1,002.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Torroidal Current Transformer
    Certifications
    UL recognized
    Ratio
    1500/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Eletrical Connection
    Screw clamp terminals
    Opening Size
    Ø 5.25 in
    Ordering and shipping details
    Category
    15500-CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    Package weight(Lbs)
    32.80 lb(US) (14.878 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    203R152_ROHS_DECLARATION
    Description
    203R152_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    203R152_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    203R152_REACH_DECLARATION
    Description
    203R152_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    203R152_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    203R152_ROHS_CHINA_DECLARATION
    Description
    203R152_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    203R152_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /