Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 21094 Picture

21094

Schneider Eletric 21094 Picture
21094

1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 99.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Linergy FH
    product or component type
    Comb busbar side cover
    accessory / separate part category
    Insulation accessory
    poles description
    1P + N
    quantity per set
    Set of 40
    Complementary
    range compatibility
    Acti 9
    ProDis
    Multi 9 N40 N40N comb busbar
    Multi 9 N40 Vigi N40 Vigi comb busbar
    suitable for comb busbar
    Cuttable
    suitable for comb busbar distrubution type
    N + L1
    Ordering and shipping details
    Category
    00908 - C60N SUPPLEMENTARY PROTECTORS
    Discount Schedule
    DE2
    GTIN
    03303430210948
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.08 lb(US) (0.04 kg)
    Returnability
    No
    Country of origin
    HU
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.18 in (3 cm)
    Package 1 width
    3.15 in (8 cm)
    Package 1 Length
    6.69 in (17 cm)
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    13.69 oz (388 g)
    Package 2 Height
    11.81 in (30 cm)
    Package 2 width
    4.72 in (12 cm)
    Package 2 Length
    7.87 in (20 cm)
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    60
    Package 3 Weight
    5.81 lb(US) (2.634 kg)
    Package 3 Height
    11.81 in (30 cm)
    Package 3 width
    11.81 in (30 cm)
    Package 3 Length
    15.75 in (40 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    21094 : 1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
    Description
    1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    21094 : 1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
    Description
    1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.