Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric 21552 Picture
Discontinued

21552

Schneider Eletric 21552 Picture
Discontinued
21552

iDPN - circuit breaker - iDPN N - 1P + N - 1A - C curve

Show more characteristics
21552  has not been replaced. Please contact your customer care center for more information.
  • 186.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Clario
    range
    Clario
    product name
    IDPN
    product or component type
    Miniature circuit-breaker
    device short name
    IDPN N
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    Line Rated Current
    1 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6000 A Icn 230 V AC 50/60 Hz EN 60898-1
    10 kA Icu 230 V AC 50/60 Hz EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    6000 A 100 % x Icn 230 V AC 50/60 Hz EN 60898-1
    limitation class
    3 EN 60898-1
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    Maximum Height
    3.15 in (80 mm)
    width
    0.71 in (18 mm)
    depth
    2.76 in (70 mm)
    net weight
    0.25 lb(US) (0.115 kg)
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals 0.00…0.02 in² (0.33…10 mm²) flexible
    Tunnel type terminals 0.00…0.02 in² (0.75…16 mm²) rigid
    wire stripping length
    0.51 in (13 mm)
    tightening torque
    17.70 lbf.in (2 N.m)
    earth-leakage protection
    Separate block
    Environment
    standards
    EN 60898
    IEC 60947-2
    product certifications
    AENOR
    NEMKO
    PC
    IP degree of protection
    IP20IEC 60529
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    01078-DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901453512
    Package weight(Lbs)
    0.26 lb(US) (0.117 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.750 dm
    Package 1 width
    0.180 dm
    Package 1 Length
    0.850 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    CAD
    Format
    Size
    Date
    Add to My Documents
    iDPN N 6000 1P+N curve C (Version 1.0)
    Files in document
    dxf
    79.5 KB
    dwf
    2.4 KB
    wmf
    7.2 KB
    dwg
    48.1 KB
    prp.document.label.format zip
    Size 137.2 KB
    Date 2/3/05
    Files in document
    dxf
    79.5 KB
    dwf
    2.4 KB
    wmf
    7.2 KB
    dwg
    48.1 KB
    iDPN/iDPN N 1P+N (Version 1.0)
    Files in document
    dwg
    43 KB
    dxf
    62.2 KB
    dwf
    1.8 KB
    wmf
    5.5 KB
    prp.document.label.format zip
    Size 112.5 KB
    Date 2/2/05
    Files in document
    dwg
    43 KB
    dxf
    62.2 KB
    dwf
    1.8 KB
    wmf
    5.5 KB
    iDPN N 6000 1P+N curve C (Version 1.0)
    Files in document
    dwg
    35.9 KB
    dxf
    36 KB
    dwf
    1.3 KB
    wmf
    2.6 KB
    prp.document.label.format zip
    Size 75.8 KB
    Date 2/2/05
    Files in document
    dwg
    35.9 KB
    dxf
    36 KB
    dwf
    1.3 KB
    wmf
    2.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.