USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 24448 Picture
Discontinued

24448

Green premium brand logo
Schneider Eletric 24448 Picture
Discontinued
24448
Green premium brand logo

Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA

Show more characteristics
Commercial status
Discontinued on 21 March 2019
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

24448 is replaced by:
Product
Qty
MG24448
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL1077
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    neutral position
    Left
    Line Rated Current
    8 A 77 °F (25 °C)
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6 kA Icu 440 V AC EN/IEC 60947-2
    10 kA Icu 415 V AC EN/IEC 60947-2
    20 kA Icu 240 V AC EN/IEC 60947-2
    6 kA Icu 440 V AC GB 14048.2
    10 kA Icu 415 V AC GB 14048.2
    20 kA Icu 240 V AC GB 14048.2
    10 kA AIR 240 V AC UL 1077
    5 kA AIR 480Y/277 V AC UL 1077
    10 kA AIR 125 V DC UL 1077
    10 kA Icu 125 V DC EN/IEC 60947-2
    10 kA Icu 125 V DC GB 14048.2
    10 kA AIR 240 V AC CSA C22.2 No 235
    5 kA AIR 480Y/277 V AC CSA C22.2 No 235
    10 kA AIR 125 V DC CSA C22.2 No 235
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC
    240 V AC
    440 V AC
    125 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.49 lb(US) (0.22 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (2.5…25 mm²) AWG 14...AWG 4) - rigid
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    22.13 lbf.in (2.5 N.m) top or bottom
    Environment
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    CSA C22.2 No 235
    product certifications
    UR
    CSA
    CCC
    IEC
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    99999-DEFAULT ADD CATEGORY
    Discount Schedule
    N/A
    GTIN
    00785901346340
    Package weight(Lbs)
    0.50 lb(US) (0.229 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 205.3 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Multi 9 - C60 UL1077 - MCB - 2P - 8 A - C Curve - 480Y/277 V - 5 kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /