USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Power Distribution Panelboards
Schneider Eletric 2509825110 Picture

2509825110

Product Logo
Schneider Eletric 2509825110 Picture
2509825110
Product Logo

Lug, I-Line, main, 800...1200A

Show more characteristics
  • Price*
    111.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    I-Line
    Product or Component Type
    Lug
    Complementary
    Rated Current
    800…1200 A
    Ordering and shipping details
    Category
    00016-I-LINE PB RTA
    Discount Schedule
    PE1A
    GTIN
    00785901151913
    Package weight(Lbs)
    20.00 oz (566.990 g)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line Circuit Breaker Panelboards Catalog (Version 1.0)
    Description
    This document contains the product description and information on features, accessories, application, dimensions, and replacement parts for I-Line™ Circuit Breaker Panelboards.
    Size pdf
    Size 2.4 MB
    Date 2/1/16
    Description
    This document contains the product description and information on features, accessories, application, dimensions, and replacement parts for I-Line™ Circuit Breaker Panelboards.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 511 KB
    Date 3/12/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /