Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Fractional Horsepower Starters
Schneider Eletric 2510FF4 Picture
Discontinued

2510FF4

Product Logo
Schneider Eletric 2510FF4 Picture
Discontinued
2510FF4
Product Logo

FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC

Show more characteristics
2510FF4  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 128.21 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Unit Manual Starter
    Type
    F
    Overload Relay Type
    Melting alloy
    Complementary
    Current Rating
    16 A
    cable entry
    Without
    Horsepower Rating
    1 hp 115 V AC
    1 hp 277 V AC
    0.75 hp 115 V DC
    0.75 hp 230 V DC
    2 hp 230 V AC
    Voltage Rating
    277 V AC
    230 V DC
    Number of Poles
    2P
    Control Unit
    Key
    Number of Phases
    1 phase
    Pilot Light
    No indicator
    reset
    Manual
    motor starter type
    Non reversing
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 12 copper
    Maximum Height
    4.5 in (114.30 mm)
    width
    2.75 in (69.85 mm)
    depth
    2.19 in (55.63 mm)
    Environment
    product certifications
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    Not rated (flush plate) sheet steel standard size
    Ordering and shipping details
    Category
    21101 - 2510,2511,2512 F
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.54 lb(US) (0.24 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    prp.document.label.format pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Fractional Horsepower Manual Starters 2510_FF_FS_KF_KS (Version 1.2)
    Files in document
    dwf
    18.9 KB
    dwg
    155.9 KB
    dxf
    408.7 KB
    pdf
    51.9 KB
    prp.document.label.format zip
    Size 635.4 KB
    Date 4/27/09
    Files in document
    dwf
    18.9 KB
    dwg
    155.9 KB
    dxf
    408.7 KB
    pdf
    51.9 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Square D 2510 Manual Motor Starters & Switches (Version 1.0)
    Description
    As the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/1/16
    Description
    As the market leader for manual motor starters and switches, Square D has a wide variety of open and enclosed styles to suit any application environment.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.9 KB
    Date 9/6/17
    prp.document.label.format pdf
    Size 113.2 KB
    Date 9/19/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    2510F Fractional Horsepower Manual Starter Instruction Label (Version 01)
    Description
    Instruction label for 2510F Fractional HP Manual Starters with wiring diagram.
    prp.document.label.format pdf
    Size 830.7 KB
    Date 1/17/19
    Description
    Instruction label for 2510F Fractional HP Manual Starters with wiring diagram.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    2510FF4 : FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    Description
    FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2510FF4 : FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    Description
    FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    FHP Manual Starter - Flush Mount - 2P - Key Operated - No Indicator - 277VAC
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.