USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Fractional Horsepower Starters
Schneider Eletric 2510FG1P Picture

2510FG1P

Product Logo
Schneider Eletric 2510FG1P Picture
2510FG1P
Product Logo

Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    135.56 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Unit Manual Starter
    Type
    F
    Overload Relay Type
    Melting alloy
    Complementary
    Current Rating
    16 A
    cable entry
    0.5" and 0.75" knock-outs (top and bottom)
    Horsepower Rating
    1 hp 115 V AC
    1 hp 230 V AC
    1 hp 277 V AC
    Voltage Rating
    277 V AC
    Number of Poles
    1P
    Control Unit
    Toggle switch
    Number of Phases
    1 phase
    Pilot Light
    Red indicator
    reset
    Manual
    motor starter type
    Non reversing
    electrical connection
    Screw clamp terminals
    Wire Gauge
    AWG 14...AWG 12 copper
    height
    107.95 mm (4.25 in)
    width
    61.98 mm (2.44 in)
    depth
    69.85 mm (2.75 in)
    net weight
    0.79 lb(US) (0.36 kg)
    Environment
    product certifications
    UL listed file E42243 CCN NLRV
    CSA LR25490 class 3211 05
    NEMA Enclosure Rating
    NEMA 1 plastic standard size
    Ordering and shipping details
    Category
    21101 - 2510,2511,2512 F
    Discount Schedule
    CP1
    GTIN
    00785901553946
    Package weight(Lbs)
    0.36 kg (0.79 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Manual Starters and Switches Catalog (Version 2.0)
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Size pdf
    Size 5.7 MB
    Date 12/31/16
    Description
    Catalog for Class 2510, 2511, 2512, 2601 manual starters and switches. Type F Fractional horsepower manual starters, Type K manual switches, Types M and T integral horsepower starters, and reversing drum switches. This catalog also includes drawings for approximate dimensions.
    Square D Motor Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    Size pdf
    Size 2.2 MB
    Date 1/31/06
    Description
    This catalog is a guide to contactors, starters, overload relays, and accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NEMA Fractional Horsepower Manual Starters 2510_FG (Version 1.2)
    Files in document
    dwf
    15.3 KB
    dwg
    114 KB
    dxf
    284.9 KB
    pdf
    50.5 KB
    Size zip
    Size 464.7 KB
    Date 4/27/09
    Files in document
    dwf
    15.3 KB
    dwg
    114 KB
    dxf
    284.9 KB
    pdf
    50.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 113.2 KB
    Date 9/19/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    2510F Fractional Horsepower Manual Starter Label (Version 01)
    Description
    Instruction Bulletin for 2510F Fractional HP Manual Starters
    Size pdf
    Size 830.7 KB
    Date 1/17/19
    Description
    Instruction Bulletin for 2510F Fractional HP Manual Starters
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
    Description
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
    Description
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Manual motor starter, fractional horsepower , 1 P, 16 amp, toggle operated, red pilot light, NEMA 1 enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /