USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Fractional Horsepower Starters
Schneider Eletric 2510FR8 Picture
Discontinued

2510FR8

Product Logo
Schneider Eletric 2510FR8 Picture
Discontinued
2510FR8
Product Logo

MANUAL STARTER 575VAC 10HP F +OPTIONS

Show more characteristics
2510FR82510FR8  has not been replaced. Please contact your customer care center for more information.
  • Price*
    448.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21101-2510,2511,2512 F
    Discount Schedule
    CP1
    GTIN
    00785901309550
    Package weight(Lbs)
    3.60 lb(US) (1.633 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /